??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
40188-12-S17
HELP_VARIABLE
Company
Smalley
Description
Custom Springs - Crest-to-Crest Spirawave, Multiple Turn, Interlaced
Bill of material
40188-12-S17
Smalley Part Number
40188-12
Operates in Bore Diameter
6.100 Inch
Clears Shaft Diameter
4.875 Inch
Load
1200.0 lbs
Work Height
8.346 Inch
Work Height 2
5.846 Inch
Free Height Ref.
14.000 Inch
Number of Waves
4.5
Number of Turns
37
Wire Thickness
0.092 Inch
Radial Wall
0.505 Inch
Spring Rate Ref.
212.2 lbs/in
Material
17-7 Stainless Steel
Max OD
5.925 Inch
Height
Inch
Solid Height
3.423 Inch
Number of Shims
0.000
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D
Embedded user actions