??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
MIK architecture 350
HELP_VARIABLE
Company
Cease Fire
Description
MIK Pull Station - Manual Intiation Kit
Bill of material
MIK architecture 350
Part No.
MIK
LOD Destination
LOD Level
Battery
33 VDC / 3 Amp Hour
Dimensions
8 5/8” L x 6” W x 3” H
Recommended Wire Gauge
14 AWG
Temperature Range
-4°F to 130°F
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D
Embedded user actions