??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
Produit(s) sélectionnable(s): 6
L3504-50
HELP_VARIABLE
Company
Baldor Reliance
Description
Single Phase, NEMA Frame, TEFC, Foot Mounted, IP54
Bill of material
L3504-50
Hp
RPM
r/min
NEMA Frame
Catalog Number
Overall Length
Pouce
C Dim.
Pouce
Aprx. Wt.
lb
Full Load Efficiency
Voltage
110/220
Full Load Amps
Modèles CAO générés
You have not yet generated a CAD or PDF file for download.
Aperçus 3D
3D
2D
Embedded user actions